Product Details
Pinch valves
Direct pressure automatic pinch valve
- Model No.
- NPV2
Rubber sleeve pinch valve that performs opening and closing operation by compressed air. For various fluids including gas, water, sludge, powder, etc.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Resistance to foreign matter]
It can also control fluids containing solids such as powder and sludge.
[Reliability]
Completely closed structure free from external leakage.
[Diverse lineup]
Supports a wide variety of port sizes from 25A to 100A.
Model No. | Product name | Bore size | Rubber sleeve material | Remarks |
---|---|---|---|---|
NPV2-25A-N | Direct pressure | 25 flange | Chloroprene rubber | |
NPV2-40A-N | Direct pressure | 40 flange | Chloroprene rubber | |
NVP2-50A-N | Direct pressure | 50 flange | Chloroprene rubber | |
NPV2-65A-N | Direct pressure | 65 flange | Chloroprene rubber | |
NPV2-80A-N | Direct pressure | 80 flange | Chloroprene rubber | |
NPV2-100A-N | Direct pressure | 100 flange | Chloroprene rubber |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Pinch valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only