Product Details
Hand with length measuring sensor
Hand with length measuring sensor
- Model No.
- BHA-LN・BHG-LN・BHE-LN
A length measuring sensor is installed onto the small hand component. This enables work on workpieces (actuator function) and detection / inspection (defective parts check / simple length measurement) at the same time.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[With length measuring sensor]
Special magnetic sensor that can obtain a nearly linear output for the travel distance of the piston with magnet.
Intermediate detection and length measurement never achieved by normal cylinder switches are possible.

[Intermediate detection available]
Sensor output is proportional to the actuator operation and workpiece intermediate gripping can be detected.
A variety of workpiece transport needs can be met, such as sorting mixed workpieces, detecting differently shaped workpieces and abnormal gripping detection.

[Display makes inspection simple and easy]
Display added to analog output.
Inspection results are processed directly and digitally displayed, thus eliminating the hassles of post-processing.
| Model No. | Product name | Cylinder bore size | Remarks |
|---|---|---|---|
| BHA-LN | Cross roller parallel hand | φ12, φ16, φ20, φ25 | |
| BHG-LN | Cross roller parallel hand / with rubber cover | φ12, φ16, φ20, φ25 | |
| BHE-LN | Centering hand | φ12, φ16, φ20, φ25 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only