Product Details
Air operated valves (cylinder valves)
Compact air operated 2-port valve
- Model No.
- NAB・GNAB
It is a compact air operated valve that supports port sizes of Rc1/4 and 3/8.
It supports a wide variety of fluids by selecting the corresponding body and sealing material, and can be reduced in weight by selecting the cylinder cover resin type.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Supports multiple fluids]
The body material (copper alloy/stainless steel) and sealing material (nitrile rubber/fluoro rubber) can be selected accordingly to support various fluids.
[Lightweight]
It is compact, lightweight and can be further reduced in weight by selecting PPS resin as the cylinder cover material.
[Easy air piping]
In connection for the external pilot air, integrated fitting for fiber tube (φ1.8 mm air tube) can be selected.
Model No. | Product name | Port size | Body material | Sealant | Remarks |
---|---|---|---|---|---|
NAB1 | NC | Rc1/4, 3/8 | Copper alloy/stainless steel | Nitrile rubber/fluoro rubber | |
NAB2 | NO | Rc1/4, 3/8 | Copper alloy/stainless steel | Nitrile rubber/fluoro rubber | |
NAB3 | Double acting | Rc1/4, 3/8 | Copper alloy/stainless steel | Nitrile rubber/fluoro rubber |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only