Product Details
Air operated valves (cylinder valves)
Diaphragm cylinder valve
- Model No.
- NAD・GNAD
It is a clean-room compact air operated valve that separates the flow path part and sliding part.
It supports manifolds and saves space inside devices and systems.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.
[Space saving/reduced processes]
Manifold is available, making it possible to save piping space and reduce piping hours.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
NAD1 | NC | Rc3/8 | |
NAD2 | NO | Rc3/8 | |
NAD3 | Double acting | Rc3/8 | |
NAD※V | Low vacuum | Rc3/8 | |
GNAD1 | NC/manifold | Rc3/8 | |
GNAD2 | NO/manifold | Rc3/8 | |
GNAD3 | Double acting/manifold | Rc3/8 | |
GNAD※V | Low vacuum/manifold | Rc3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only