Product Details
Air operated valves (cylinder valves)
Diaphragm cylinder valve
- Model No.
- LAD
It is a clean-room air operated valve that supports port sizes of Rc3/8 to 1 and separates the flow path part and drive part. It supports a variety of fluids with the selected body diaphragm material.
- Industry
![](../../src/product_img/product_img_581_ijYs_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.
Supports metal-free usage.
![](../../src/features_img/features_img_585_34W4_fg.jpg)
[Supports multiple fluids]
It can control various fluids from general fluids to nitrogen gas and pure water depending on the body material (PPS resin/stainless steel) and diaphragm material (PTFE/EPDM) selected.
[Large flow rate/compact body]
The flow path structure with low pressure loss supports a large flow rate with a compact body.
[Flow rate adjustment]
The flow rate can be adjusted with the optional manual flow adjustment mechanism.
![](../../src/features_img/features_img_1033_rS3v_fg.jpg)
[Exportable]
All models are products which are not subject to the Export Trade Control Order.
Model No. | Product name | Port size | Body material | Diaphragm material | Remarks |
---|---|---|---|---|---|
LAD1 | NC | Rc3/8 to 1 | PPS/stainless steel | PTFE/EPDM | |
LAD2 | NO | Rc3/8 to 1 | PPS/stainless steel | PTFE/EPDM | |
LAD3 | Double acting | Rc3/8 to 1 | PPS/stainless steel | PTFE/EPDM |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only