Product Details
Air operated valves
Air operated valve for chemical liquids PVC type
- Model No.
- AMD※1L
It can be used for pure water control in FPD with PVC body and solar cell production lines A middle range valve. All series use the water hammer reduced structure, and can suppress the impact when the valve in large bore size piping is closed.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Structure with reduced water hammer]
It can suppress the impact when the valve in large bore size piping is closed.
Model No. | Product name | Connection size (nominal diameter) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
AMD※1L | Air operated valve | 16, 20, 25, 30, 40, 50 mm | 18 to 50 mm | PVC union |
- Search Conditions
- Model No.
- Product Category
- Components for chemical liquids
- Air operated valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only