Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- AMD※※2・AMG※※2・GAMD※※2・GAMD0※2A
Discontinued some variations
Standard of air operated valve for chemical liquids.
This series has the most abundant connection options for molded parts.
Two manifold options are available.
- Industry
- Semiconductor manufacturing process (pre-process)
![](../../src/product_img/product_img_9764_LuzF_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Abundant connection options] (AMD**2, AMG**2, GAMD**2 Series)
Resin body: Super type, Super 300, F-LOCK 20 / 60, Final Lock, Final Lock, Flaretek, Rc, polyvinyl chloride union
SUS body: Rc, SUS tube, double barbed
[Mix manifold also supported] (GAMD0*2A Series)
GAMD0*2A Series with a unique split body structure that can support the mix manifold with a short delivery time.
Fitting size / fitting direction, actuator to be mounted (actuation, options, etc.) and the like can be selected with the standard products.
Model No. | Product name | Connection size (tube exterior) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
AMD※※2 | 2-port valve | 1/8 ”, 1/4”, 3/8 ”, 1/2”, 3/4 ”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc, Polyvinyl chloride union (SUS tube, double barbed) | |
AMG※※2 | 3-port valve | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
GAMD※※2 | Manifold | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
AMD※※2-B | 2-port valve/high pressure (both ports 0.3 MPa) | 1/8 ”, 1/4”, 3/8 ”, 1/2”, 3/4 ”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc, Polyvinyl chloride union (SUS tube, double barbed) | |
AMD※※2-Q | 2-port valve, high pressure type (both ports at 0.4 MPa) | 1/8 ”, 1/4”, 3/8 ”, 1/2”, 3/4 ”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc, Polyvinyl chloride union (SUS tube, double barbed) | |
AMG※※2-B | 3-port valve/high pressure (both ports 0.3 MPa) | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
AMG※※2-Q | 3-port valve, high pressure type (both ports at 0.4 MPa) | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
GAMD※※2-B | Manifold/high pressure (both ports 0.3 MPa) | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
GAMD※※2-Q | Manifold, high pressure type (both ports at 0.4 MPa) | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
AMD5※2-15AU・AMD5※2-20AU | 2-port valve PVC union fitting integrated | Discontinued 2009 09 30 | |||
GAMD0※2A | Split manifold | 1/4”, 3/8”, 1/2” 6 mm, 8 mm, 10 mm, 12 mm | 6 mm | Super 300 | Discontinued 2023 06 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- Components for chemical liquids
- Air operated valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only