Product Details
Space saving cylinders
Small direct mounting cylinder
- Model No.
- MDC2
This cylinder body has an inner diameter of φ4 to φ10 and can be directly mounted from 4 directions. Can be used for ejection of workpiece or shutter of parts feeder.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Direct mount]
As a square body is adopted, it can be directly mounted.
4 surfaces for 4 mounting directions.
[Space saving design]
Total length dimension and outside dimension are minimized to reduce installation space.
[With spigot at rod side]
As there is a spigot at the rod metal portion, it is easy to perform centering.
[Serialized with switch] (excluding φ4)
Miniature reed/proximity switch can be mounted.
Model No. | Product name | Bore size | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
MDC2 | Double acting / single rod | φ4, φ6, φ8, φ10 | 3, 4, 6, 8, 10 | |
MDC2-X | Single acting / push | φ4, φ6, φ8, φ10 | 3, 4, 6, 8, 10 | |
MDC2-Y | Single acting / pull | φ4, φ6, φ8, φ10 | 3, 4, 6, 8, 10 | |
MDC2-F | Double acting / fine speed | φ4, φ6, φ8, φ10 | 3, 4, 6, 8, 10 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only