Product Details
Robot Rotary
Robot Rotary
- Model No.
- RJAC
NEW
A new standard in robot handling with a hybrid rotary joint. Supplies air and electricity through the interior to the rotating robot tip, completely eliminating piping and wiring entanglement.
[4 sizes available] Payload (kg): 1, 5, 7, 25
- Industry
- Handling
- Semiconductor manufacturing process (post-process)
- Conveyance

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Hybrid Rotary Joint]
A hybrid structure that integrates a rotary joint and slip ring, enabling both air and electrical transmission.

[Reduced Maintenance]
Fundamentally prevents wire breakage and entanglement, avoiding unexpected line stoppages.
[Reduced Installation Time]
No cable slack adjustment required. Anyone can set it up easily.
[Shorter Tact]
Enables rotation via the shortest path, significantly reducing the robot's cycle time.

[Space-saving]
Slims down the area around the robot wrist, reducing the risk of interference with peripheral equipment and workpieces.

| Model No. | Product name | Payload (kg) | Remarks |
|---|---|---|---|
| RJAC | Robot Rotary | 1, 5, 7, 25 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Body assembly
- All
- New Products Only
- Discontinued Products Only