Product Details
Budding products【Special-order product】
With Interlock【Special-order product】
- Model No.
- MN3/4E0・MN3/4E00
This is a solenoid valve manifold that allows for the configuration of circuits using interlock control, combining EtherCAT communication and individual hardwired power supply. Supports up to 32 stations (64-point output).
- Industry

- Documents / Download
PDF Catalog
CKD plus Members Only
[Interlock Function]
It is possible to build a system where the valve will not operate unless the output signals from controller 1 and controller 2 meet an AND condition. This prevents valve malfunction due to unintended signals from the control equipment side.

Model No. | Product name | Valve pitch | Port size | Remarks |
---|---|---|---|---|
MN3E00 | 3-port valve【Special-order product】 | 7mm | Push-in fitting φ1.8 to 6, M3 | |
MN3E0 | 3-port valve【Special-order product】 | 10mm | Push-in fitting φ1.8 to 6, M5 | |
MN4E00 | 4-port valve【Special-order product】 | 7mm | Push-in fitting φ1.8 to 6, M3 | |
MN4E0 | 4-port valve【Special-order product】 | 10mm | Push-in fitting φ1.8 to 6, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only