Product Details
Budding products
High-response / Free power supply specifications【Special-order product】
- Model No.
- 3QR
This is a special specification product based on the compact direct acting valve 3QR series.
1. High-response type (2 ms): Capable of responding to high-speed cycles, such as ejecting workpieces with air, in equipment requiring high-speed operation.Supports faster equipment operation.
2. Wide voltage range specification, usable from 5 VDC to 32 VDC.Can also be operated with power from a USB source, such as a power bank.
- Industry

- Documents / Download
PDF Catalog
CKD plus Members Only
[High-response Type]
• High response: ON: 2±0.5 ms / OFF: 1±0.5 ms
• Long life of 100 million cycles
• Surgeless specification with a surge voltage of 1 V or less
• Stable delivery time due to stock of necessary components.

[Wide Voltage Range Specification]
• Usable from 5 VDC to 32 VDC
• Stable operation even when the voltage changes, thanks to a proprietary electronic circuit (can be used in equipment with large voltage fluctuations).
• Low heat generation (0.9 W) structure that does not change with input voltage, allowing for continuous energization.

Model No. | Product name | Remarks |
---|
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only