Product Details
Budding products
Compact solenoid proportional valve【Special-order product】
- Model No.
- 3QB
A proportional solenoid valve that controls flow rate in proportion to the electric current.
Ultra-compact 10 mm width, silent design.Contributes to equipment space saving.
- Industry
- Semiconductor manufacturing process (pre-process)

- Documents / Download
PDF Catalog
CKD plus Members Only
[Ultra-compact]
10 mm coil width.
Can be installed near the controlled object.

[Flow Rate Adjustment Range: 0 to 9 L/min]
Proportional control of minute flow rates is possible.
*Hysteresis
12 VDC: 10%
24 V: 20%

[Semiconductor Front-End Process]
Can be used in processes such as semiconductor resist coating, where space-saving components are required.

Model No. | Product name | Port size | Remarks |
---|---|---|---|
3QB11OP | Single valve【Special-order product】 | M5, φ4 barbed fitting | |
M3QB11OP | Individual wiring manifold【Special-order product】 | M5, φ4 barbed fitting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only