Product Details
Budding products
Directional Control Valve with Speed Control Valve【Special-order product】
- Model No.
- MN3/4E0・MN3/4E00
NEW
This is a manifold solenoid valve that integrates the speed control valve on the solenoid valve side.
Speed control is possible on the solenoid valve side, even when there is no mounting space on an actuator such as a cylinder.
- Industry

- Documents / Download
PDF Catalog
CKD plus Members Only
[Speed Control Valve Specifications]
Effective Area [Free Flow]: 1.0 mm²
Effective Area [Controlled Flow]: 0.3 mm²
Flow Rate Adjustment Range: 0.8 to 7.0 L/min (at 0.35 MPa)

Model No. | Product name | Valve pitch | Port size | Remarks |
---|---|---|---|---|
MN3E0 | 3-port valve【Special-order product】 | 10mm | Push-in fitting φ1.8 to 6, M5 | |
MN4E0 | 4-port valve【Special-order product】 | 10mm | Push-in fitting φ1.8 to 6, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only