Product Details
Budding products【Special-order product】
Electric Actuator Motorless Specification Slider 【Special specifications】
- Model No.
- EFS
NEW
Thin, lightweight electric actuator. Contributes to the downsizing and weight reduction of equipment. The black body color reduces light reflection during image inspections.
- Industry
- Inspection
- Handling
- Implementation
- Conveyance
- Semiconductor manufacturing process (post-process)

- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Ideal for Image Inspection Processes]
A black body color is used as standard. Suppressing light reflection improves stability during image inspections.
The steel belt can also be changed to black as an option.

[Ideal for the Z-axis of Orthogonal Axis Systems]
Compared to conventional products, this model is thinner and lighter. Body height has been reduced by up to 33% and body weight by approximately 30%.
Allows for optimization of multi-axis combinations.

[Long Stroke Compatibility]
Despite its thin body, the supported stroke has been expanded compared to conventional low profiles.

| Model No. | Product name | Max. payload | Max. stroke | Repeatability | Remarks |
|---|---|---|---|---|---|
| EFS-05 | Electric actuator Slider type【Special specifications】 | 30 kg (horizontal) 10 kg (vertical) | 1,000㎜ | ±0.01㎜ | |
| EFS-08 | Electric actuator Slider type【Special specifications】 | 30 kg (horizontal) 10 kg (vertical) | 1,250㎜ | ±0.01㎜ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Body assembly
- All
- New Products Only
- Discontinued Products Only