Product Details
Budding products
ABSODEX waterproof/dust-proof【Special specifications】
- Model No.
- AX8R
NEW
This actuator is ideal for rotation positioning in environments with high levels of water drops or dust.
Degree of protection is equivalent to IP65.
Supports new Controllers with 60% reduction in startup time.
- Industry
- Assembly
- Inspection
- Implementation
- Dental equipment
- Semiconductor manufacturing process (post-process)

- Documents / Download
PDF Catalog
Software
CKD plus Members Only
[IP65 or equiv.]
Environment-resistant product with improved waterproof and dust-proofing.
It can also be used in indexing applications such as various processing machines.

[Shorter tuning time]
Support for the new Controllers ""AXD Series"" has reduced the startup adjustment time by 60% compared to conventional products.
Supports auto-tuning conventionally unavailable.
[Pneumatic brake integrated]
With pneumatic brake built in as standard. Can be used with pneumatic brakes for applications where external force is applied, such as processing machines.
[New compact driver]
Reduces driver volume by up to 50% compared with conventional models, contributing to space saving of the control panel.
USB mini-B is used for connection to a PC for settings.
Network supports CC-Link, EtherCAT, and EtherNet/IP.

Model No. | Product name | Max. output torque | Allowable moment of load inertia | Repeatability | Remarks |
---|---|---|---|---|---|
AX8R-045 | ABSODEX waterproof/dust-proof【Special specifications】 | 45N・m | 0.9kg・㎡ | ±5s | |
AX8R-070 | ABSODEX waterproof/dust-proof【Special specifications】 | 70N・m | 4kg・㎡ | ±5s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only