Product Details
Parallel hands
Wide Parallel Hand
- Model No.
- HMC-HP1
NEW
Wide parallel hand with a low overall height for gripping a variety of workpieces. The double-piston structure achieves compactness and high gripping force. The HP Series is an evolutionary hand that pursues high rigidity and long life.
[Tube inner diameter]
ø10 x 2, ø16 x 2, ø20 x 2, ø25 x 2, ø32 x 2, ø40 x 2
[Operating stroke]
Short: 20, 30, 40, 50, 70, 10 mm
Middle: 40, 60, 80, 100, 120, 160mm
Long: 60, 80, 100, 120, 160, 200mm
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long life]
The durability is twice as long as conventional models due to the use of the most advanced sliding technology.
[High rigidity]
The redesigned guide section has improved the rigidity of the guide.
[Compact design]
Low overall height and compact design for effective use of limited space.
[High gripping force]
Double piston construction. Compact design with high gripping force.
[Variety of strokes]
Short, middle and long strokes can be selected for each bore diameter.
Model No. | Product name | Operating Stroke | Bore size | Remarks |
---|---|---|---|---|
HCM-HP1 | Double acting | [Short] 20, 30, 40, 50, 70, 100 mm [Middle] 40, 60, 80, 100, 120, 160mm [Long] 60, 80, 100, 120, 160, 200mm | φ10×2、φ16×2、φ20×2、φ25×2、φ32×2、φ40×2 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Parallel hands
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only