Product Details
Pilot operated 3, 4, 5-port solenoid valves
Pilot operated 3, 5-port valve Plug-in-type block manifold
- Model No.
- TVG
NEW
[New] Individual wiring (Discrete/manifold) option added
Plug-in valve designed to be carbon neutral, highly reliable, and easy to use. Durability of 120 million cycles. Minimal air leakage even after long-term use. While the equipment is not in operation, air leakage is minimized to help reduce CO2 emissions. Two valve widths, 10mm and 16mm, are available.
Spacer with in-stop valve and valve block with ø Fittings 10 added.
Direct piping, 100 VAC support (Japan only), and Nitrogen gas support added
[Cylinder bore size: up to φ80]
- Industry
- Clamp
- Conveyance
- Jig related
- Environmental durability
- Assembly

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
Software
3D CAD
Manifold Specifications
CKD plus Members Only
[Individual wiring option]
Wiring option compatible with individual control with hard wire added.Reliable use even in dusty environments with M12 connectors.

【Continuous energization OK】
Low exoergic/energy circuit option allows for
The manifold solenoid valve can be continuously energized.

[Guaranteed fluid: "Nitrogen"]
By utilizing the characteristics of special non-volatile grease, use with nitrogen gas-which has been highly requested-is now guaranteed.Durability tests have exceeded 20 million cycles, and evaluation is ongoing. *1
*1 As of February 2026

[100 VAC supported]*2
100 VAC support is now in the lineup for wiring-saving types (centralized terminal blocks, D-sub connectors).The TVG Series can also flexibly handle solenoid valve replacements for existing equipment.
*2 Japan only release

[Carbon Neutral]
Thoroughly improved valve design in areas prone to air leakage. This plug-in valve is the culmination of CKD's commitment to energy conservation, even over long periods of use.

[High Reliability]
The TVG series has achieved a durability of over 120 million cycles* by optimizing the sliding parts.
Stable operation due to low friction sliding supports the reliable operation of the actuator, realizing stable operation of equipment and reduction in quality fluctuations.
*Subject to CKD prescribed conditions.

[Plug-in Valve with Excellent Workability]
Additional actuators can be connected by plugging in the wiring. Spacer parts can be easily retrofitted.

[Positioning support available as standard]
Positioning support is provided as standard, enabling anyone to easily position the valve and base.
Since the gasket is built into the base, there are no falling parts when an actuator is added.

[Improved Environmental Performance]
IP65/67 (dust proof/water-jet proof) compatible for tough use.
IP6*: No dust penetration
IP*5: No adverse affects by water jets from any direction
IP*7: No harmful effects caused by water ingress even if temporarily submerged under water at the specified pressure and length of time.

[Wireless Support: IO-Link Wireless Device Unit]
The lineup includes an IO-Link Wireless device unit, and an uninterruptible wireless system that can be used for control.
The lack of output points on the rotary table can be solved by wireless communication.

[Selectable communication]
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, CC-Link IE TSN, PROFINET, IO-Link, IO-Link Wireless

[Compatible with Remote I/O]
Can be connected directly to Remote I/O with 4096 input/output points.
Remote I/O device unit-compatible communication
EtherNet/IP
EtherCAT
PROFINET
IO-Link (as IO-Link master)
*Select the Remote I/O in a separate catalog (RT Series).

[ø10 Fitting Added]
An ø10 fitting has been added to the 15 mm width TVG2 size.The air flow rate supplied to the actuator has increased while maintaining the space-saving valve width.
ONE Point!
Air cylinder speed becomes slow if the air piping is long or thin.For long-distance piping, an ø10 fitting, which is one size larger than an ø8 fitting, is recommended if you want to operate the air cylinder at high speed.

[Abundant spacers]
A wide lineup of spacer options that can be retrofitted to the valves are available. Spacers can be added to manifolds to accommodate sudden changes in equipment specifications.
[Spacer options]
Air supply spacer, exhaust spacer, perfect spacer, spacer type regulator, (New)Spacer with in-stop valve
P, A or B regulators can be selected.

| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| TVG | Reduced wiring manifolds | Base piping | φ1.8,φ4,φ6,φ8,φ10,φ1/8in.,φ5/32in.,φ1/4in.,φ5/16in. | |
| TVG | Reduced wiring manifolds | Body piping | M5,Φ4,Φ6,Φ8 | |
| TVG | Serial transmission manifold | Base piping | φ1.8,φ4,φ6,φ8,φ10,φ1/8in.,φ5/32in.,φ1/4in.,φ5/16in. | |
| TVG | Serial transmission manifold | Body piping | M5,Φ4,Φ6,Φ8 | |
| TVG | Manifold with interface for remote I/O connection | Base piping | φ1.8,φ4,φ6,φ8,φ10,φ1/8in.,φ5/32in.,φ1/4in.,φ5/16in. | |
| TVG | Manifold with interface for remote I/O connection | Body piping | M5,Φ4,Φ6,Φ8 | |
| TVG-P4-HP1 | High durability, for Rechargeable Battery Manufacturing Processes(High Durability) | |||
| TVG※S-※B | Single valve | Base piping | 1/8・1/4(Rc・G・NPT) | |
| TVG※S-※A | Single valve | Body piping | M5,Φ4,Φ6,Φ8 | |
| TVG | Individual wiring manifold | Base piping | φ4,φ6,φ8,φ1/8in,φ5/32in,φ1/4in,φ5/16in |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- All
- New Products Only
- Discontinued Products Only