Product Details
Gripper type
Electric Actuator 3-Finger Gripper【Japan only release】
- Model No.
- DCKW
NEW
This is an electric 3-finger gripper actuator with a spring drive system that inherits the easy handling and high rigidity of air components.
By using the same body as the air components, it achieves unprecedented high rigidity.
The controller can be connected to the compact ESC3 Series.
No dedicated software is required and various settings can be completed on site.
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
【Built-in spring in the drive mechanism】
A spring drive system where the motor rotates the spring.Impact on the workpiece is reduced by the spring mechanism.
For clamping and gripping applications, thrust can be generated even when the power supply is not energized.
[No dedicated tools are required. Easy on-site configuration]
The stop position is adjusted by turning the manual operation knob to the position where the cylinder switch responds.
Set speed and gripping force with the controller's rotary DIP switch.
[Operation is possible with only 3 input signals]
No programming is required.
Simple wiring is all that is required for operation.
[Inherits the high rigidity of air components]
The use of the same body as pneumatic actuators provide high rigidity not found in conventional electric actuators.
Model No. | Product name | Max. gripping force | Stroke | Max. operation speed | Remarks |
---|---|---|---|---|---|
DCKW-20 | 3-Finger Gripper【Japan only release】 | 8N | 4mm | 41mm/s | |
DCKW-32 | 3-Finger Gripper【Japan only release】 | 30N | 8mm | 70mm/s |
- Search Conditions
- Model No.
- Product Category
- Electric actuators
- Gripper type
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only