Product Details
Flow sensors / controllers
P4* Series for Rechargeable battery manufacturing processes Compact Flow Rate Sensor RAPIFLOW®
- Model No.
- FSM3
P4* Series for rechargeable battery manufacturing processes
With just this 1 device, 5 types of gases are compatible: air, nitrogen, argon, carbon dioxide gas and mixed gases.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
【Stainless Steel Body】
NEW : Flow rate range: expanded to 1000ℓ.
With just this 1 device, 5 types of gases are compatible: air, nitrogen, argon, carbon dioxide gas and mixed gases.
Two types of fittings and screw-in types can be selected: JXR fittings, double barbed fitting.
【High Precision/High Responsivity】
By the redesigning of the circuitry, a reduction of up to 50% in pressure loss has been achieved compared with conventional products.
The flow direction can be arbitrarily set from 3 directions, forward, bidirectional and reverse.
Response time: 50msec.
【IO-Link will Automate your Entire Factory】
With compatibility to IO-Link, the transmission of the parameters and event data will make Preventative Maintenance possible.
Ideal for leak inspection and air consumption control.
Model No. | Product name | Remarks |
---|---|---|
FSM3-L | Liquid crystal display (Rechargeable battery manufacturing processes) | |
FSM3-B | Bar display (Rechargeable battery manufacturing processes) | |
FSM3-C | IO-Link type (Rechargeable battery manufacturing processes) | |
FSM2-D | Separated display (Rechargeable battery manufacturing processes) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only