Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve MULTI-FIT®
- Model No.
- FFB・FFG
MULTI-FIT® for multi-fluids
The functions required for fluid control valves have been
integrated into a single body.
Reliability is further enhanced with standard features required for various applications, and a single series can handle a wide variety of fluids.
In addition, we will contribute to carbon neutrality by reducing waste through long service life and reducing CO2 emissions through energy conservation.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Improved corrosion resistance and high durability of 20 million cycles realized]
(under CKD test conditions)
High corrosion resistant run materials are used for the plunger/flare pipe, and dezincified brass material is used for the body.
The integrated plunger and wear ring achieves the same durability as general air, even with dry air.
The flare pipe is integrally molded without welding.

[Coil with full-wave rectifier](AC)
Supports prevention of coil burn due to overcurrent and energy saving.
Reduces the buzzing noise unique to AC current and achieves a low wattage of 11W⇒4.5W.
(60% reduction compared with CKD: valve size 3)

[Uses pressure resistant container structure]
Reduces risk of external leakage.
The flow path is not exposed during coil replacement, and there is no fluid leakage.

[Silent structure]
Reduces metallic noise.
It can be used in quiet environments such as medical facilities and laboratories.

[Increased flexibility in installation]
Coil rotated 360 degrees.
It enables effective use of narrow spaces, such as installations near the wall.
Flexible response to line expansion, etc.

[Improved maintainability]
One-touch attachment/removal of coil with clip.
The coil and core are screwed down allowing easy coil attachment/removal.

[Compatible with global standards]
European Standard: CE RoHS

Model No. | Product name | Orifice size(mm) | Port size | Manifold station No. | Remarks |
---|---|---|---|---|---|
FFB | 2-port/NC | Φ1.5, 2, 3, 4, 5, 7, 10 | 1/8,1/4,3/8,1/2 | ||
FFB | 2-port/NO | Φ2, 3, 4, 5, 7 | 1/8, 1/4, 3/8 | ||
FFG | 3-port universal | Φ1, 1.5, 2, 3, 4 | 1/8, 1/4, 3/8 | ||
FFG | 3-port NC pressurization | Φ1.5, 2, 3, 4 | 1/8, 1/4, 3/8 | ||
FFBM | 2-port manifold NC/common supply | Φ1.5, 2, 3, 4, 7 | 1/8, 1/4 | 2 to 10 stations | |
FFBM | 2-port manifold NC/individual supply | Φ1.5, 2, 3, 4, 7 | 1/8, 1/4 | 2 to 10 stations | |
FFGM | 3-port manifold universal common supply/common exhaust | Φ1.5, 2, 3, 4 | 1/4 | Aluminum body: 2 to 10 stations, Brass / SUS body: 2 to 5 stations |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only