To Solve These Problems

PowerArm helps you lift heavy items in the following situations!

Assistance process for multi process

A workpiece (30 kg) is fed into multiple machine tools for machining on a high-mix, small-lot line.

  • Before

    Experiencing any of the following problems?

    ・Multi-model small lot line, so various workpieces must be carried.

    ・The workpieces must be carried to multiple processes.

    ・This is heavy-duty work and limited to a select number of people who can handle it.

    ・There is a risk of accidentally dropping the workpiece and causing injury.

  • After

    When the PowerArm is introduced...

    ・The tray-type attachment enables lifting without being affected by the workpiece.

    ・The dolly type attachment can also be used for heavy-duty work in other processes.

    ・By easing the heavy-duty work, now anyone can handle the work.

    ・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.

Specifications

Work weight
30kg
Frequency
3 cycles/day
Arm
Extension arm +ø100+φ125
Attachment
Tray with rollers
Additional specifications
Dolly For features, click here