Specifications list (motorless)
An electric actuator that meets all applications and specifications of the device and contributes to being more compact and efficient. We have various types such as motorless to which your motor can be attached, models with motors set with controller, gripper and SCARA robots.
Motorless
Slider/Rod type
- Type/Drive
- Model No.
- Stepping
motor size - Servo motor
capacity (W) - Body width
(mm) -
Max. load capacity (kg)
HorizontalWall mountedVertical
- Max. speed
(mm/s) - Max. stroke
(mm)

- Slider/Ball screw
- EBS-L
- 42~60
- 50~400
- 44~120
-
110
110
33
- 1600
- 1250
- details

- Rod/Ball screw
- EBR-L
- 42~60
- 50~400
- 44~120
-
110
110
33
- 1600
- 800
- details

- Slider/Ball screw
- ETS
- 56~60
- 100~750
- 135~220
-
150
150
55
- 2000
- 1500
- details

- Slider/Ball screw
- ECS
- 56~60
- 200~750
- 135~220
-
150
150
55
- 2000
- 1500
- details

- Slider/Belt
- ETV
- -
- 200~750
- 135~220
-
85
85
-
- 2000
- 3500
- details

- Slider/Belt
- ECV
- -
- 200~750
- 135~220
-
85
85
-
- 2000
- 3500
- details

- Slider/Ball screw
- EKS-L
- -
- 50~750
- 43~104
-
118.5
76
33.5
- 2500
- 1500
- details