CKD removes prejudices of pneumatic cylinders.
~Crimping,press,punching and cutting. If you need power to work, CKD makes solution by compact pneumatic systems~

Crimping, press, punching and cutting.
They are necessary to realize factory automation when you need big power to work by pneumatic system, you need the big diameter cylinder,too.

For example, to generate 5 tons of thrust, a tube with a diameter of approximately ø500 mm is required. To put that in perspective, this is roughly the size of a basketball hoop, making the unit so large that heavy machinery is needed for its installation. (Conditions: 0.5 MPa, 50% load factor)

"I want to use pneumatic!" "But I don't want to use big cylinders!"
CKD breaks out of your dilemma by our new product. You can obrain 5t power by that cylinder at short stroke!. Therefore we developed the compact one which removes your prejudice.

cyliner

Dia. 140mm cylinder can make 5t power!

1. Exhasut air noize only → Silent working
2. From dia. 500 to dia. 140 → Downsizing
3. Using pnueumatic system → Safety and environmental

Contact us today for a consultation.