Product Details

Special cylinders

Mechanical Power Cylinder

Model No.
MCP

Booster air cylinder that generates high thrust of 2t and 5t with only a pneumatic source. Ideal for caulking and press fitting processes.

Industry
  • Press-fitting / Press
  • Features
  • Variations

[Booster]
8 times the thrust of air cylinders of the same size, with a mechanical booster mechanism.

[Space saving]
A compact mechanism that does not require a unit for thrust boosting.

[Environment-friendly]
Contributes to reducing environmental loads, as it only uses a pneumatic source and not oil.

Model No. Product name Effective thrust Remarks
MCP-WRapid feed + booster2t, 5t
MCP-SBooster section only2t, 5t

Return to Product List