Product Details
Guided cylinders
High Durability Components HP Series Guided cylinder
- Model No.
- STM-HP1
High Durability Components HP Series
- Industry
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
This is a super compact guided cylinder that provides high freedom in mounting and abundant variations, with attention to ease of use and of selection.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
[Same standard dimensions]
It has the same dimensions as the standard type Guided cylinder STM Series, and can be replaced without changing the design or modifying the equipment.
- Variations
-
- Model No.STM-HP1
- Product name
- Double acting / high durability, long service life (High Durability Component)
- Bore size
- φ6,φ10
- Stroke
- 5, 10, 15, 20
- Remarks
- Model No.STM-P4※-HP1
- Product name
- Double acting, High durability, for Rechargeable Battery Manufacturing Processes (High Durability)
- Bore size
- φ6, φ10
- Stroke
- 5, 10, 15, 20
- Remarks