Product Details
Components for Life science
Air Operated Fine pinch valve
- Model No.
- HYA
- Industry
- Filling
- Cultivation
- Sorting
- Biochemical analysis equipment
- Endoscope related device
- Physicochemical analysis equipment
A Fine pinch valve that applies pneumatic technology. Ideal for environments requiring sterilization, such as single-use processes in pharmaceutical manufacturing.
As it does not have a coil and does not generate heat when energized, the thermal effect on the controlling fluid and ambient environment can be avoided.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[For biopharmaceutical manufacturing processes]
Simple structure with no heat generation as it is an air operated type. Ideal for single use.
[Easy maintenance]
Tube holder function in the slit where tubes can be easily attached and detached.
[Compatible with a wide range of tubes]
Achieves high sealing load with pneumatic drive.
Compatible with various tubes.
[Supports various processes]
Can also be used in food processing and agricultural sectors.
- Variations
-
- Model No.HYA-※1
- Product name
- Air Operated pinch Valve
- Compatible tube O.D.
- φ3〜φ6
- Remarks
- Model No.HYA-※2
- Product name
- Air operated Pinch valve
- Compatible tube O.D.
- φ6〜φ10
- Remarks
- Model No.HYA-※3
- Product name
- Air operated Pinch valve
- Compatible tube O.D.
- φ10〜φ15
- Remarks