Product Details
Explosion-proof 3,5-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes Intrinsically safe explosion-proof pilot 3,5-port valve【Certified area: Japan】【Japan only release】
- Model No.
- 4GD※※0EJ-P4・4GE※※0EJ-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
- Semi-automated facilities
- Purified water production
- Adjustment
- Filtration
- Filling
- Sorting
- Biochemical analysis equipment
Explosion-proof performance: Ex ib ⅡC T4 Gb
Certification No.: DEK19.0049 (JPEx)
This is an intrinsically safe explosion-proof solenoid valve that can be used in Zone 1 and Zone 2. The explosion-proof solenoid valve supports a wide variety of flow rates in 4 sizes, including the smallest class valve width of 10 mm. Optimal for devices that control chemical agents and liquids used in the manufacturing of pharmaceuticals, rechargeable batteries, etc. Contributes to space saving of solenoid valves for air operated valve operation.
[Applicable cylinder bore size: up to Φ160]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Operation indicator]
The pressurized state is shown by an indicator that operates only with air pressure. Contributes to improved solenoid valve maintainability.
* August 2021 Option added
[Japan certified Explosion-proof product]
Certification number: DEK19.0049
Explosion-proof performance: Ex ib ⅡC T4 Gb
Can be used in hydrogen, acetylene and city gas atmospheres.
[Space saving and light weight]
Realizes a minimum class explosion-proof valve with width of 10mm. In addition to the single unit, it is suitable for use in narrow explosion-proof areas as a manifold.
[Wide series lineup]
4 sizes with valve widths of 10mm, 16mm, 20mm, 24mm.
Compatible with a wide range of flow rates.
[High durability 50 million cycles or more]
Achieves more than 50 million cycles for durability by optimizing the sealing function and special surface treatment of the sliding packing. Prevents frequent stops and contributes to stable operation of equipment.
[Protection structure IP67]
IP67 is realized by adopting the M8 connector. Straight or L-shaped cables can be selected.
- Variations
-
- Model No.3GD※※0EJ-P4
- Product name
- 3-port single unit valve【Japan only release】 (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting Φ1.8, Φ4, Φ6, Φ8, Φ10,Φ12, M5, Rc1/8, 1/4, 3/8
- Remarks
- Model No.4GD※※0EJ-P4
- Product name
- 5-port single unit valve【Japan only release】 (Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fitting Φ1.8, Φ4, Φ6, Φ8, Φ10,Φ12, M5, Rc1/8, 1/4, 3/8
- Remarks
- Model No.3GE※※0EJ-P4
- Product name
- 3-port single unit valve【Japan only release】 (Rechargeable battery manufacturing processes)
- Piping port position
- Base pipping
- Port size
- Rc1/8, 1/4,3/8,1/2
- Remarks
- Model No.4GE※※0EJ-P4
- Product name
- 5-port single unit valve【Japan only release】 (Rechargeable battery manufacturing processes)
- Piping port position
- Base pipping
- Port size
- Rc1/8, 1/4,3/8,1/2
- Remarks
- Model No.M3/M4GD※※0EJ-P4
- Product name
- Individual writing manifold【Japan only release】(Rechargeable battery manufacturing processes)
- Piping port position
- Body piping
- Port size
- Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4,3/8
- Remarks
- Model No.M3/M4GE※※0EJ-P4
- Product name
- Individual writing manifold【Japan only release】 (Rechargeable battery manufacturing processes)
- Piping port position
- Base pipping
- Port size
- Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4,3/8,1/2
- Remarks