Contact Us

Product Details

Budding products【Special-order product】

Proportional solenoid valve 【Special-order product】

Model No.
A2-6500
Industry
  • Oxygen concentrator
  • Dental equipment
  • Respiratory / Anesthesia device

By controlling the gas flow rate steplessly in proportion to the operation current value, "multi-step flow rate control" and "appropriate amount control" are made possible. It is useful for proportional control of air and oxygen in ventilator.

Documents / Download

PDF Catalog

Safety Precautions

Technical Data

CKD plus Members Only

Features

[Compact]
Ideal for equipment installation with compact design.

[Easy Flow Rate Control]
Conventionally, multi-stage flow rate control had been configured with multiple systems, but can now be realized with one system.

Variations
Model No.A2-6501
Product name
Proportional Solenoid Valve【Special specifications】
Orifice size (mm)
1.6
Remarks
Model No.A2-6502
Product name
Proportional Solenoid Valve【Special specifications】
Orifice size (mm)
2.3
Remarks
Model No.A2-6503
Product name
Proportional Solenoid Valve【Special specifications】
Orifice size (mm)
3.2
Remarks

Return to Product List