Contact Us

Product Details

Pneumatic pressure sensors

Mechanical pressure switch for air

Model No.
APE・APS
Industry

A mechanical pressure switch available in modular and single unit type.

Features

[Mechanical pressure switch] (APE Series)
Repeatability: Within ±0.02 MPa
Set pressure: 0.1 to 0.8 MPa

[Compact mechanical pressure switch] (APS-W Series)
General purpose single unit specifications.

Variations
Model No.APE
Product name
-
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.1 to 0.8
Remarks
Model No.APS-W
Product name
Compact
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.1 to 0.6
Remarks

Return to Product List