Product Details
Pneumatic pressure sensors
Modular design SELEX F.R.L. For regulator mounting only Digital pressure sensor
- Model No.
- PPR
- Industry
This is a digital pressure sensor exclusively for mounting a modular type regulator. The 2-screen display enables confirmation of both the display value and the set value. Check the display value (current value) on the main display and the set value on the sub-display.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Twin displays improve visibility]
The 2-screen display enables confirmation of both the
display value and the set value.
Check the display value (current value) on the main display and the set value on the sub-display.
[3-color display]
The display value and set value are displayed in three colors (red, green, orange). The main display changes between green and red in conjunction with output ON/OFF.
[Dedicated adaptor keeps it compact]
Mounting the pressure switch with a dedicated adaptor keeps it compact and sleek.[Lock function]
Prevents misoperation such as touching the wrong key.
- Variations
-
- Model No.PPR-N
- Product name
- NPN transistor output 1 point
- Remarks
- Model No.PPR-P
- Product name
- PNP transistor output 1 points
- Remarks