Product Details
Space saving cylinders
High Durability Components HP Series Compact cylinder
- Model No.
- SMG-HP1
High Durability Components HP Series
- Industry
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.
[Same standard dimensions]
It has the same dimensions as standard type Compact cylinder SMG Series, and can be replaced without changing the design or modifying the facility.[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.
[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.
- Variations
-
- Model No.SMG-HP1
- Product name
- Double acting / high durability, long service life(High Durability)
- Bore size
- Φ6~Φ32
- Stroke
- 5~100
- Remarks
- Model No.SMG-P4※-HP1
- Product name
- Double acting, High durability, for Rechargeable Battery Manufacturing Processes (High Durability)
- Bore size
- φ6, φ10, φ16, φ20, φ25, φ32
- Stroke
- 5 to 100
- Remarks