Product Details
Standard cylinders
High Durability Components HP Series (Environment Resistant) Tie rod cylinder
- Model No.
- SCG-G-HP1
High Durability Components HP Series
- Industry
NEW : Added food manufacturing process (FP1-G-HP1).
It is a tie-rod cylinder with a wide range of bore sizes (Φ32-Φ100).
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Long life in harsh environments]
With more than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Tie rod general-purpose cylinder with easy installation and adjustment of the cylinder.
- Variations
-
- Model No.SCG-G-HP1
- Product name
- Double acting / high durability, environment resistant(High Durability)
- Bore size
- Φ32 to Φ100
- Remarks
- Model No.SCG-G-FP1-HP1
- Product name
- Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)
- Bore size
- Φ32 to Φ100
- Remarks