Product Details
Standard cylinders
High Durability Components HP Series (Environment Resistant) Round shaped cylinder
- Model No.
- CMK2-G-HP1
High Durability Components HP Series
- Industry
NEW : Added food manufacturing process (FP1-G-HP1).
It is a round medium bore sized (Φ20 to Φ40) general purpose cylinder with stainless steel material used for the cylinder tube.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.sign is very smart looking with a short overall length.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Long life in harsh environments]
With more than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)
[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out.
The durability was confirmed in severe testing.
- Variations
-
- Model No.CMK2-G-HP1
- Product name
- Double acting / high durability, environment resistant(High Durability)
- Bore size
- φ20 to φ40
- Remarks
- Model No.CMK2-G-FP1-HP1
- Product name
- Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)
- Bore size
- Φ20 to Φ40
- Remarks