Product Details
Standard cylinders
High Durability Components HP Series Pencil shaped cylinder
- Model No.
- SCPD3-HP1
High Durability Components HP Series
- Industry
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
This is a general purpose miniature cylinder that is our lightest small bore (Φ6 to Φ16) with a round body.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.
[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.
[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.
[Same standard dimensions]
It has the same dimensions as standard type Pencil shaped cylinder SCPD3Series, and can be replaced without changing the design or modifying the facility.[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.
- Variations
-
- Model No.SCPD3-HP1
- Product name
- Double acting / high durability, long service life(High Durability)
- Bore size
- Φ6~Φ16
- Stroke
- 5~150
- Remarks
- Model No.SCPD3-P4※-HP1
- Product name
- Double acting, high durability, for Rechargeable Battery Manufacturing Processes(High Durability)
- Bore size
- φ6, φ10, φ16
- Stroke
- 5 to 150
- Remarks