Product Details
Slider / Rod type
Electric actuator Slider type【Japan only release】
- Model No.
- EKS-M
Discontinued 2026 12 30
- Industry
- Assembly
【Discontinued model】
AC servo motor driven slider type electric actuator.Iron based outer rail used for high rigidity.
Supports increased equipment speed.
High durability : 20,000km

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Supports increased equipment speed]
Max. speed : 2,500mm/s
Max. acceleration / deceleration : 2G
[High rigidity]
Iron based outer rail used for high rigidity.
[Actuator]
Five types of body widths from 43 to 104 mm are available. Four types of drive motors are available, ranging from 100 to 750W,can carry up to 171.5kg.
[Driver]
Compatible with ROHS standards.
Supports four types of interface: Parallel I/O (NPN),CC-Link, EtherCAT and MECHATROLINKⅢ.
[Full-featured setting tool DES]
Supports device startup with adjustment, monitoring, operation, analysis and editing functions.
Optimal tuning is possible while viewing real-time waveforms.
PC software is provided free of charge.
* Please contact our sales office for provision.
- Variations
-
- Model No.EKS-04M
- Product name
- Electric actuator Slider type Steel body【Japan only release】
- Body width
- 43mm
- Max. load capacity (horizontal)
- 14 to 19kg
- Motor size
- 100W
- Remarks
- Discontinued
2026 12 30
- Model No.EKS-05M
- Product name
- Electric actuator Slider type Steel body【Japan only release】
- Body width
- 52.6mm
- Max. load capacity (horizontal)
- 7.5 to 26kg
- Motor size
- 100W
- Remarks
- Discontinued
2026 12 30
- Model No.EKS-06M
- Product name
- Electric actuator Slider type Steel body【Japan only release】
- Body width
- 64mm
- Max. load capacity (horizontal)
- 20.5 to 47.5kg
- Motor size
- 200W
- Remarks
- Discontinued
2026 12 30
- Model No.EKS-08M
- Product name
- Electric actuator Slider type Steel body【Japan only release】
- Body width
- 84mm
- Max. load capacity (horizontal)
- 19 to 83.5kg
- Motor size
- 400W
- Remarks
- Discontinued
2026 12 30
- Model No.EKS-10M
- Product name
- Electric actuator Slider type Steel body【Japan only release】
- Body width
- 104mm
- Max. load capacity (horizontal)
- 40 to 171.5kg
- Motor size
- 750W
- Remarks
- Discontinued
2026 12 30
- Model No.NXD
- Product name
- Driver【Japan only release】
- Body width
- Max. load capacity (horizontal)
- Motor size
- Remarks
- Discontinued
2026 12 30