Product Details
Horizontal multi-articulated robot
Horizontal multi-articulated robot【Japan only release】
- Model No.
- KHE
Discontinued some variations
- Industry
- Assembly
- Handling
- Inspection
- Implementation
- Biochemical analysis equipment
It is a robot in which its arm moves in the horizontal direction. Suitable for automatic assembly work such as parts insertion and screw tightening. It is used in various situations such as assembly work and palletizing of light weight products. It is a product with high speed and high precision specifications.
You can download 3DCAD data from "2DCAD" on Documents / Download.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Optimal for Automatic Assembly Work]
Free motion, corresponds to multi-product production.
[High Speed, Space Saving]
High speed operation, excellent for reducing tact time. Realizes space savings. Higher speeds and shorter tact times than the KHL series.
[Compatible for Sealing Work]
Supports 3D interpolation, suitable for sealing work. More precision work is possible compared to the KHL series.
[Connects to Various Networks]
Options allow for connection to various networks.
- Variations
-
- Model No.KHE
- Product name
- SCARA Robots high cycle/high precision specifications [Japan only sale]
- Standard cycle time
- 0.39s
- Position repeatability Z (3rd axis)
- ±0.01mm
- Remarks
- Model No.KSL3000
- Product name
- Controller【Japan only release】
- Standard cycle time
- -
- Position repeatability Z (3rd axis)
- -
- Remarks
- Model No.KSL-TP1000
- Product name
- Handy terminal
- Standard cycle time
- Position repeatability Z (3rd axis)
- Remarks
- Discontinued
2023 12 28