Product Details
Parallel hands
Bearing parallel hand
- Model No.
- HEP
- Industry
A high gripping parallel hand with a rack and pinion gear drive mechanism. It has a simple structure with the guide rod supported by bearings.
[Operational stroke length] 24, 36, 40, 50, 60 mm

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High gripping force]
Up to 1200N are lined up (Supply pressure: 0.5MPa).
Repeatability: ± 0.03 mm
- Variations