Contact Us

Product Details

Pneumatic pressure sensors

Compact electronic pressure switch (pressure switch)

Model No.
PPE
Industry
  • Sensor

Compact pressure switch of 15 mm wide. Usage is flexible due to compact shape that uses trimmer setting system, three types of piping connection (R1/8, φ6 plug, φ6 push-in fitting), and dust-proof/waterproof structure.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Selectable piping connection method]
R1/8
φ6 plug
φ6 push-in fitting

[Selectable output]
3-wire type that outputs analog voltage of 1 to 5V that's proportional to applied pressure (PPE-A series)
2-wire type of ON/OFF output type can be selected. (PPE Series)

[High proof pressure]
Proof pressure of negative pressure type (V01) is as high as 0.6 MPa, so the product can be used for vacuum burst by pressurization.

[Dust-proof / waterproof performance]
It has an IP65 protective structure and can be installed even in places where water gets splashed.

Variations
Model No.PPE
Product name
Switch output (1 point)
Pressure range (MPa)
-0.1 to 1.0
Port size (R, φ)
1/8, 6
Remarks
Model No.PPE-※A
Product name
Analog output (1 to 5 V)
Pressure range (MPa)
-0.1 to 1.0
Port size (R, φ)
1/8, 6
Remarks
Model No.PPEV-※A
Product name
Analog output (1 to 5 V)
Pressure range (MPa)
-0.1 to 1.0
Port size (R, φ)
M5, 4, 6
Remarks
For Pilot 3, 5-port valve with pressure sensor 4GB※R Series

Return to Product List