Product Details
High precision
τDISC Standard type
- Model No.
- ND-s
- Industry
Standard type suitable for various applications.
We also have a lineup of specifications that comply with UL/cUL standards and CE marking.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Direct drive motor]
Compact design.
Ideal for converting the AC servo motor + reducer mechanism into a direct drive system.
Index drive, tightening drive, Rotary drive, Feeding and winding drive, and Table drive etc.
[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT※1, MECHATROLINK-Ⅲ.
* 1. τDISC compatible VPH Series 3.3kW or less EtherCAT version will be end of production.
VPV Series: High-function servo Drivers with improved usability thanks to advances in software.
Supports two types of interface: I/O and EtherCAT
【System support tool】
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up.
- Variations
-
- Model No.NMR-S
- Product name
- Direct drive motor
- Remarks
- Model No.NCR-H
- Product name
- Servo driver VPH(τDISC common use)
- Remarks
- Model No.NCR-XBGGA
- Product name
- Encoder cable (For absolute)
- Remarks
- Model No.NCR-XB
- Product name
- Power cable
- Remarks
- Model No.NCR-XAB
- Product name
- Zero-phase reactor (τDISC common use)
- Remarks
- Model No.NCR-XABCA2
- Product name
- Dynamic brake unit (τDISC common use)
- Remarks
- Model No.NCR-XAE
- Product name
- Regenerative resistor (τDISC common use)
- Remarks
- Model No.NCR-V
- Product name
- Servo Drivers VPV (τDISC common use)
- Remarks