Contact Us

Product Details

High precision

τDISC High response type

Model No.
HD-s
Industry

High-response type pursuing high-speed operation.
World's top class high response performance with high-torque, low-inertia structure.

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Direct drive motor]
Ideal for applications that require small operation angles and high-speed operation.
High-speed index drive, Testing machine drive etc.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT※1, MECHATROLINK-Ⅲ.

*1. τDISC compatible VPH Series 3.3kW or less EtherCAT version will be end of production.

VPV Series: High-function servo Drivers with improved usability thanks to advances in software.
Supports two types of interface: I/O and EtherCAT

[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).

Variations
Model No.NMR-F
Product name
Direct drive motor
Remarks
Model No.NCR-H
Product name
Servo driver VPH (τDISC common use)
Remarks
Model No.NCR-XBCNA
Product name
Encoder cable (For absolute)
Remarks
Model No.NCR-XBB
Product name
Power cable
Remarks
Model No.NCR-XAB
Product name
Zero-phase reactor (τDISC common use)
Remarks
Model No.NCR-XABCA2
Product name
Dynamic brake unit (τDISC common use)
Remarks
Model No.NCR-XAE
Product name
Regenerative resistor (τDISC common use)
Remarks
Model No.NCR-V
Product name
Servo Drivers VPV (τDISC common use)
Remarks

Return to Product List