Product Details
High precision
τDISC Large middle hole type
- Model No.
- FD-s
- Industry
- Semiconductor manufacturing process (post-process)
Increase freedom degree of machine designing (Middle hole: 52mm~150mm).
Using the durable high performance magnetic type absolute encoder.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
[Direct drive motor]
A driving source for general industries. Suitable for transport equipment for the large load inertia.
Various type of transferring, processing, and indexing machines.
[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT, MECHATROLINK-Ⅲ.
[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).
- Variations
-
- Model No.FD
- Product name
- Direct drive motor
- Remarks
- Model No.NCR-H
- Product name
- Servo driver (τDISC common use)
- Remarks
- Model No.NCR-XBGGA
- Product name
- Encoder cable
- Remarks
- Model No.NCR-XB
- Product name
- Power cable
- Remarks
- Model No.NCR-XAB
- Product name
- Zero-phase reactor (τDISC common use)
- Remarks
- Model No.NCR-XABCA2
- Product name
- Dynamic brake unit (τDISC common use)
- Remarks
- Model No.NCR-XAE
- Product name
- Regenerative resistor (τDISC common use)
- Remarks
- Model No.NPS-VPHDESN1
- Product name
- Data editing software (τDISC common use)
- Remarks
- Model No.VPH
- Product name
- Servo driver (τDISC common use)
- Remarks