Product Details
High precision
τDISC High rigidity type
- Model No.
- DD-s
- Industry
- Inspection
- Semiconductor manufacturing process (post-process)
High-rigidity type pursuing high rigidity and high precision.
Significant improvement in moment rigidity, axial rigidity, and rotor torsional rigidity.
Rated torque:10 to 2000N・m.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Direct drive motor]
Ideal for applications that require stable operation for loads with large inertia.
Large inertia load turning drive, High-precision roll drive, and Ball screw drive etc.
[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT※1, MECHATROLINK-Ⅲ.
* 1. τDISC compatible VPH Series 3.3kW or less EtherCAT version will be end of production.
VPV Series: High-function servo Drivers with improved usability thanks to advances in software.
Supports two types of interface: I/O and EtherCAT
[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).
- Variations
-
- Model No.DD
- Product name
- Direct drive motor
- Remarks
- Model No.NCR-H
- Product name
- Servo driver VPH(τDISC common use)
- Remarks
- Model No.NCR-XBG
- Product name
- Encoder cable (For absolute)
- Remarks
- Model No.NCR-XB
- Product name
- Power cable
- Remarks
- Model No.NCR-XAB
- Product name
- Zero-phase reactor (τDISC common use)
- Remarks
- Model No.NCR-XABCA2
- Product name
- Dynamic brake unit (τDISC common use)
- Remarks
- Model No.NCR-XAE
- Product name
- Regenerative resistor(τDISC common use)
- Remarks
- Model No.NCR-V
- Product name
- Servo Drivers VPV (τDISC common use)
- Remarks