Contact Us

Product Details

Residual pressure exhaust valves

Residual pressure exhaust valve with spool position detection

Model No.
SNS
Industry
  • Clamp
  • Positioning
  • Conveyance
  • Press-fitting / Press
  • Safety
  • Assembly
  • Air pressure supply

Industry's smallest class residual pressure exhaust valve with the safety standard ISO13849-1 certification.

Features

【Spool valve with main valve position monitoring function】
By adopting the safety standard compliant limit switch, it is possible to confirm incompatibility consistency between the input signal and valve operation.

【face-to-face dimensions, Industry’s smallest class】
34% reduction from conventional.

【Reduction of piping space】
Modular connection with F.R.L. components reduces piping space.

【Prevents manual malfunctions】
A protective cover is adopted on the manual equipment.

【Prevents foreign debris problems】
Mesh filter is standardly equipped on both P/A ports.

Variations
Model No.SNS-1
Product name
Single unit
Remarks
Model No.SNS-2
Product name
2 modules
Remarks

Return to Product List