Product Details
Pneumatic pressure sensors
Close contact confirmation switch
- Model No.
- HPS・MHPS・UHPS
Discontinued some variations
- Industry
- Jig related
The use of a high precision needle mechanism enables highly accurate detection such as close contact confirmation. With various special nozzles, this switch is used for a variety of position detections.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High precision]
Highly accurate variable-adjustment is possible with the precise linear needle.
Min. detection distance 0.01 mm
Resolution ±0.005 mm
Stable detection, unaffected by fluctuations in supply pressure, is also possible with the air bridge circuit.[Low air consumption]
This switch is used with low pressure so air consumption is reduced.[Lock mechanism with dial scale]
It is easy to adjust and there is no concern needed for misalignment.[Modularization]
Modularization makes it easy to connect to the CKD module connection component.[Applications]
Contact confirmation of 0.01 to 0.7 mm
Tool changer close contact confirmation
Detection distance enlarged (3 mm)
- Variations
-
- Model No.HPS-※
- Product name
- Single unit
- Orifice size
- φ0.5, φ0.7, φ1.0
- Working pressure (kPa)
- 50 to 200, 100 to 200
- Detection range (mm)
- 0.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7
- Remarks
- Model No.MHPS-※
- Product name
- Manifold
- Orifice size
- φ0.5, φ0.7, φ1.0
- Working pressure (kPa)
- 50 to 200, 100 to 200
- Detection range (mm)
- 0.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7
- Remarks
- Model No.UHPS-※
- Product name
- Unit
- Orifice size
- φ0.5, φ0.7, φ1.0
- Working pressure (kPa)
- 50 to 200, 100 to 200
- Detection range (mm)
- 0.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7
- Remarks
- Model No.APA4-D
- Product name
- Back pressure nozzle
- Orifice size
- Working pressure (kPa)
- Detection range (mm)
- Remarks
- Discontinued
2026 07 31Old CatalogOld ManualAPA4-DH has been discontinued on 31st July, 2026
APA4-DA will be discontinued on May, 2027