Product Details
Air dryers
High polymer membrane air dryer
- Model No.
- SD・SU・SDM
- Industry
High-tech dryer using high polymer membrane. Freon-free / power supply unnecessary / low dew point equivalent to that of desiccant realized.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Freon-free / electricity-free]
Freon-free, which is ozone safe.
Electricity-free means it does not use electricity at all.
- Variations
-
- Model No.SD※00E
- Product name
- Compact low purge (purge rate 10%)
- Remarks
- Model No.SU※300E
- Product name
- Unit / compact low purge (purge ratio 10%)
- Remarks
- Model No.SD※00D
- Product name
- Compact general purpose (purge ratio 20%)
- Remarks
- Model No.SU※00D
- Product name
- Unit / compact general purpose (purge ratio 20%)
- Remarks
- Model No.SD※000
- Product name
- Low dew point
- Remarks
- Model No.SU※000
- Product name
- Unit / low dew point
- Remarks
- Model No.SDM4000
- Product name
- Modular / large flow rate
- Remarks