Contact Us

Product Details

Motorless

Electric actuator Rod with built-in guide type

Model No.
EBR-L
Industry
  • Assembly
  • Inspection

[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
An outer rail system guide is built in which a body and a guide are integrated. It improves radial performance, is more resistant to offset work, and reduces the need for side-by-side guides. It is easy to install, because it allows the top of the body to be mounted.

strokes:50~800mm
Maximum portable mass (horizontal): 110kg
Maximum speed: 1600mm/s

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Space-saving]
Although it is a rod type, it incorporates a wide-ranging guide, "Outer Rail," which is integrated with the body. By improving radial-resistant performance and reducing the need for side-by-side guides, the system contributes to space saving for the equipment.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

Variations
Model No.EBR-04L
Product name
Electric actuator Rod with built-in guide type
Body width
44mm
Max. load capacity (horizontal)
20kg
Max. load capacity (vertical)
5kg
Remarks
Model No.EBR-05L
Product name
Electric actuator Rod with built-in guide type
Body width
54mm
Max. load capacity (horizontal)
30kg
Max. load capacity (vertical)
10kg
Remarks
Model No.EBR-08L
Product name
Electric actuator Rod with built-in guide type
Body width
82mm
Max. load capacity (horizontal)
50kg
Max. load capacity (vertical)
15kg
Remarks
Model No.EBR-12L
Product name
Electric actuator Rod with built-in guide
Body width
120mm
Max. load capacity (horizontal)
110kg
Max. load capacity (vertical)
33kg
Remarks

Return to Product List