Contact Us

Product Details

Air dryers

Desiccant air dryer (Compact heatless dryer)

Model No.
HD
Industry

This is a heatless dryer of the pressure reduction self-regenerating system which does not use heat for regeneration of the desiccant.
Stable supply of ultra dry air with atmospheric dew point -72°C.

Features

[Stable supply of ultra dry air.]
Pressure reduction self-regenerating system which does not use heat for regeneration of the desiccant.
Ultra-low dew point -60 to -72°C (at atmospheric pressure)
With indicator for dew point monitoring.

Variations
Model No.HD
Product name
Desiccant
Remarks

Return to Product List