Product Details
Special cylinders
Stopper Cylinder
- Model No.
- STK
- Industry
This is a square, space saving cylinder that can be used for applications in which a lateral load is applied to the piston rod. Ideal for stop function of conveyors.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Design for high load]
Adopts a rod thicker than the normal rod diameter.
Bearing section is strengthened by increasing the width of the bushing in the rod direction.[3 types of actuation]
Three types (double acting, single acting pull, double acting with spring) are available.[End shape options]
Three types (round rod, chamfered and roller) are available.
Furthermore, it is possible to select a female thread type with screw hole on the end (optional).[Direct mounting]
Can be mounted directly with hexagon socket head cap screw.
Two methods: screw-in and through bolt.
- Variations
-
- Model No.STK
- Product name
- Double acting / round rod end form
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK‐Y
- Product name
- Single acting / pull / round rod end form
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK‐Y1
- Product name
- Double acting / spring integrated / round rod end form
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK‐M
- Product name
- Double acting / rod end form chamfered type
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK-MY
- Product name
- Single acting / pull / rod end form chamfered type
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK-MY1
- Product name
- Double acting / spring integrated / rod end form chamfered type
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK-JY
- Product name
- Single acting / pull rod end form roller
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks
- Model No.STK-JY1
- Product name
- Double acting / spring integrated / rod end form roller
- Bore size
- φ20, φ32, φ40, φ50
- Standard stroke length (mm)
- 10, 15, 20, 25, 30
- Remarks