Product Details
Vacuum-related products
Position locking valve
- Model No.
- VSECV
- Industry
- Handling
- Conveyance
Position locking valve that holds vacuum normally even if other pads are not suctioning when two or more pads are used.
[Port size] M3, M4, M5, M6, M10, R1/8

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Position locking function]
It is possible to minimize the source pressure of other circuits even if the workpiece comes off.
[Compatible with various suction pads]
Compatible with SELVACS suction pad series.
Vacuum pad diameter: φ60 to φ100 mm also added.
- Variations
-
- Model No.VSECV
- Product name
- -
- Port size
- M3, M4, M5, M6, M10, R1/8
- Remarks