Product Details
Vacuum-related products
Vacuum filter
- Model No.
- VSFB・VSFU・VSFJ
- Industry
Removes dust and moisture that are drawn in during air suction to protect vacuum pumps and ejectors. Various vacuum filters are available for different vacuum piping applications.
[Port Size]Union Type:M3,M5,Φ1.8, Φ4, Φ6, Φ8, Φ10, Φ12
Socket Type:Φ4, Φ6

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Large capacity] (VSFB Series)
Dust and water droplets suctioned by the vacuum ejector are removed by cyclone effect and element.
Since the dust case is large, maintenance frequency is reduced.[Maintainability] (VSFB Series)
Since the entire dust case can be detached with one touch, maintenance is possible without scattering dust.[High cycle support] (VSFU Series)
Ideal for fields requiring high cycle vacuum systems.[Compact / lightweight] (VSFJ Series)
Body and nipple integrated, realizing small size and light weight with resin material.
- Variations
-
- Model No.VSFB
- Product name
- Large capacity union type
- Port size
- φ6, φ8, φ10, φ12
- Remarks
- Model No.VSFU
- Product name
- Compact union type
- Port size
- M3,M5,Φ1.8, Φ4, Φ6, Φ8, Φ10
- Remarks
- Model No.VSFJ
- Product name
- Socket type
- Port size
- φ4, φ6
- Remarks